Grove Gear HMQ2600-80-2-2.938-180TC-L4
Part #:HMQ2600-80-2-2.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | V: | 4.18 in |
| BD: | 9 | LQ1: | 9.33 in |
| G: | 3.19 | BE1: | 0.5 in |
| RQ: | 8.69 in | D: | 6.5 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| AD: | 10.52 | AJ: | 7.25 |
| C: | 16.5 in | B: | 14.5 |
| AK: | 8.5 | BF: | 0.53 |
| FZ: | 0.33 in | T: | 2.938 |
| AE1: | 0.52 | F: | 6.38 |
| AE2: | 0.52 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.702 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Output Diameter (in): | 2.938 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 6 |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 47 | Gear Type: | Worm |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

