Grove Gear HMQ2600-80-2-2.938-180TC-L9
Part #:HMQ2600-80-2-2.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | BD: | 9 |
| G: | 3.19 | AG: | 11.5 |
| BE1: | 0.5 in | AE2: | 0.52 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| AJ: | 7.25 | C: | 16.5 in |
| FA: | 11.13 in | T: | 2.938 |
| RQ: | 8.69 in | D: | 6.5 |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| AE1: | 0.52 | B: | 14.5 |
| F: | 6.38 | BF: | 0.53 |
| AK: | 8.5 |
Technical Specifications
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Ratio: | 80:1 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.702 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

