How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | G: | 3.19 |
| RQ: | 8.69 in | AK: | 8.5 |
| BD: | 9 | F: | 6.38 |
| B: | 14.5 | AE2: | 0.52 |
| FA: | 11.13 in | BE1: | 0.5 in |
| C: | 16.5 in | AJ: | 7.25 |
| AE1: | 0.52 | D: | 6.5 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| AD: | 10.52 | FZ: | 0.33 in |
| BF: | 0.53 | T: | 2.938 |
| LQ1: | 9.33 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.702 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Bore Code: | 47 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

