How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AG: | 11.5 |
| G: | 3.19 | FA: | 11.13 in |
| AE2: | 0.52 | FZ: | 0.33 in |
| F: | 6.38 | AJ: | 7.25 |
| AE1: | 0.52 | B: | 14.5 |
| Center Distance (in): | 6 in | BD: | 9 |
| BF: | 0.53 | T: | 2.938 |
| BE1: | 0.5 in | AK: | 8.5 |
| D: | 6.5 | C: | 16.5 in |
| LQ1: | 9.33 in | AD: | 10.52 |
| RQ: | 8.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.702 | Model Code: | HMQ2600 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Bore Code: | 47 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

