How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AJ: | 7.25 |
| BD: | 9 | FA: | 11.13 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.18 in | C: | 16.5 in |
| AK: | 8.5 | D: | 6.5 |
| B: | 14.5 | F: | 6.38 |
| T: | 2.938 | AE2: | 0.52 |
| AD: | 10.52 | RQ: | 8.69 in |
| G: | 3.19 | AG: | 11.5 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| LQ1: | 9.94 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 21.9 | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.702 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

