How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AJ: | 7.25 |
| AE2: | 0.52 | FZ: | 0.33 in |
| LQ1: | 9.94 in | T: | 2.938 |
| C: | 16.5 in | RQ: | 8.69 in |
| AD: | 10.52 | G: | 3.19 |
| BE1: | 0.5 in | BF: | 0.53 |
| FA: | 11.13 in | F: | 6.38 |
| AE1: | 0.52 | BD: | 9 |
| Center Distance (in): | 6 in | AK: | 8.5 |
| AG: | 11.5 | B: | 14.5 |
| V: | 4.18 in |
Technical Specifications
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Ratio: | 80:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 47 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 3.702 |
| Model Code: | HMQ2600 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

