How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AJ: | 7.25 |
| AD: | 10.52 | G: | 3.19 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| Center Distance (in): | 6 in | F: | 6.38 |
| BD: | 9 | BF: | 0.53 |
| B: | 14.5 | AK: | 8.5 |
| FZ: | 0.33 in | V: | 4.18 in |
| T: | 2.938 | FA: | 11.13 in |
| AE2: | 0.52 | D: | 6.5 |
| AG: | 11.5 | LQ1: | 9.94 in |
| C: | 16.5 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 3.702 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-2 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Motor Frame Size: | 250TC |
| Output RPM: | 21.9 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

