How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | Center Distance (in): | 6 in |
| T: | 3 | V: | 4.18 in |
| AJ: | 5.88 | LQ: | 10.45 in |
| BF: | 0.41 | AE2: | 0.52 |
| RQ: | 10.01 in | FA: | 11.13 in |
| BD: | 5.88 | BE: | 0.38 in |
| AG: | 11.5 | G: | 3.19 |
| FZ: | 0.33 in | B: | 14.5 |
| C: | 16.5 in | AE1: | 0.52 |
| AK: | 4.5 | D: | 6.5 |
| F: | 6.38 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 3 in | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.702 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

