Grove Gear HMQ2600-80-2-3.000-180TC-L3
Part #:HMQ2600-80-2-3.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | LQ1: | 9.33 in |
| AG: | 11.5 | AE1: | 0.52 |
| AD: | 10.52 | C: | 16.5 in |
| BD: | 9 | G: | 3.19 |
| BE1: | 0.5 in | FA: | 11.13 in |
| T: | 3 | AJ: | 7.25 |
| B: | 14.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 | F: | 6.38 |
| RQ: | 8.69 in | D: | 6.5 |
| AK: | 8.5 | BF: | 0.53 |
| FZ: | 0.33 in |
Technical Specifications
| Ratio: | 80:1 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 3.702 | Ratio Range: | 80:1 |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

