Grove Gear HMQ2600-80-2-3.000-180TC-L4
Part #:HMQ2600-80-2-3.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | Center Distance (in): | 6 in |
| T: | 3 | BE1: | 0.5 in |
| AG: | 11.5 | FA: | 11.13 in |
| BF: | 0.53 | AD: | 10.52 |
| AE2: | 0.52 | FZ: | 0.33 in |
| LQ1: | 9.33 in | F: | 6.38 |
| C: | 16.5 in | RQ: | 8.69 in |
| G: | 3.19 | AK: | 8.5 |
| BD: | 9 | AE1: | 0.52 |
| V: | 4.18 in | AJ: | 7.25 |
| D: | 6.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 21.9 |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Bore Code: | 48 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 3.702 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

