How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | LQ: | 10.45 in |
| BE: | 0.38 in | B: | 14.5 |
| BF: | 0.41 | D: | 6.5 |
| F: | 6.38 | AK: | 4.5 |
| V: | 4.18 in | FA: | 11.13 in |
| T: | 3 | C: | 16.5 in |
| RQ: | 10.01 in | AJ: | 5.88 |
| FZ: | 0.33 in | BD: | 5.88 |
| G: | 3.19 | AD: | 10.52 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AE1: | 0.52 |
Technical Specifications
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Bore Code: | 48 | Output Shaft Direction: | 2 |
| Model Code: | HMQ2600 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Input HP @ 1750 RPM: | 3.702 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

