How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | BE1: | 0.5 in |
| V: | 4.18 in | T: | 3.188 |
| LQ1: | 9.33 in | AK: | 8.5 |
| AE2: | 0.52 | AG: | 11.5 |
| AE1: | 0.52 | D: | 6.5 |
| RQ: | 8.69 in | BF: | 0.53 |
| G: | 3.19 | BD: | 9 |
| AD: | 10.52 | FA: | 11.13 in |
| FZ: | 0.33 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| B: | 14.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Key: | 3/4 X 4.00 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 3.702 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

