How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | T: | 3.188 |
| AE2: | 0.52 | V: | 4.18 in |
| AJ: | 7.25 | Center Distance (in): | 6 in |
| F: | 6.38 | C: | 16.5 in |
| B: | 14.5 | LQ1: | 9.33 in |
| BF: | 0.53 | BD: | 9 |
| AE1: | 0.52 | RQ: | 8.69 in |
| AG: | 11.5 | FA: | 11.13 in |
| AK: | 8.5 | AD: | 10.52 |
| BE1: | 0.5 in | D: | 6.5 |
| FZ: | 0.33 in |
Technical Specifications
| Bore Code: | 51 | Center Distance (in): | 6 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.702 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

