How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BE1: | 0.5 in |
| G: | 3.19 | AD: | 10.52 |
| FA: | 11.13 in | V: | 4.18 in |
| D: | 6.5 | LQ1: | 9.94 in |
| BF: | 0.53 | B: | 14.5 |
| AE1: | 0.52 | BD: | 9 |
| F: | 6.38 | Center Distance (in): | 6 in |
| AG: | 11.5 | AJ: | 7.25 |
| T: | 3.188 | C: | 16.5 in |
| RQ: | 8.69 in | AK: | 8.5 |
| AE2: | 0.52 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Output Diameter (in): | 3.188 in | Model Code: | HMQ2600 |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 3.702 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

