How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BD: | 5.88 |
| AK: | 4.5 | V: | 4.18 in |
| BE: | 0.38 in | F: | 6.38 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| AE1: | 0.52 | D: | 6.5 |
| LQ: | 10.45 in | AD: | 10.52 |
| T: | 3.188 | AG: | 11.5 |
| FA: | 11.13 in | BF: | 0.41 |
| RQ: | 10.01 in | G: | 3.19 |
| AE2: | 0.52 | AJ: | 5.88 |
| B: | 14.5 |
Technical Specifications
| Model Code: | HMQ2600 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Center Distance (in): | 6 |
| Bore Code: | 51 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 3.702 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

