How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | FZ: | 0.33 in |
| D: | 6.5 | BE1: | 0.5 in |
| BF: | 0.53 | F: | 6.38 |
| AG: | 11.5 | C: | 16.5 in |
| V: | 4.18 in | B: | 14.5 |
| RQ: | 8.69 in | AD: | 10.52 |
| AE1: | 0.52 | FA: | 11.13 in |
| Center Distance (in): | 6 in | BD: | 9 |
| LQ1: | 9.33 in | G: | 3.19 |
| AK: | 8.5 | T: | 3.438 |
| AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 3.702 | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Bore Code: | 55 | Model Code: | HMQ2600 |
| Output Shaft Direction: | 2 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

