How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 6.38 |
| BE1: | 0.5 in | AE2: | 0.52 |
| AE1: | 0.52 | G: | 3.19 |
| C: | 16.5 in | AK: | 8.5 |
| FA: | 11.13 in | V: | 4.18 in |
| D: | 6.5 | AD: | 10.52 |
| AG: | 11.5 | BD: | 9 |
| RQ: | 8.69 in | T: | 3.438 |
| B: | 14.5 | Center Distance (in): | 6 in |
| AJ: | 7.25 | FZ: | 0.33 in |
| LQ1: | 9.33 in |
Technical Specifications
| Ratio: | 80:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 80:1 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 3.702 |
| Output Key: | 7/8 X 4.00 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

