How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AK: | 8.5 |
| G: | 3.19 | FA: | 11.13 in |
| C: | 16.5 in | LQ1: | 9.33 in |
| AE1: | 0.52 | AG: | 11.5 |
| AE2: | 0.52 | F: | 6.38 |
| B: | 14.5 | Center Distance (in): | 6 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 3.438 | AD: | 10.52 |
| FZ: | 0.33 in | RQ: | 8.69 in |
| D: | 6.5 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Bore Code: | 55 | Center Distance (in): | 6 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.702 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

