How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| FA: | 11.13 in | G: | 3.19 |
| Center Distance (in): | 6 in | F: | 6.38 |
| D: | 6.5 | BF: | 0.53 |
| RQ: | 8.69 in | BE1: | 0.5 in |
| T: | 3.438 | AJ: | 7.25 |
| LQ1: | 9.94 in | AD: | 10.52 |
| B: | 14.5 | C: | 16.5 in |
| AE1: | 0.52 | AG: | 11.5 |
| AE2: | 0.52 | V: | 4.18 in |
| FZ: | 0.33 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 3.702 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

