How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | F: | 6.38 |
| AE1: | 0.52 | V: | 4.18 in |
| RQ: | 10.01 in | AD: | 10.52 |
| C: | 16.5 in | FA: | 11.13 in |
| T: | 3.438 | BF: | 0.41 |
| G: | 3.19 | B: | 14.5 |
| FZ: | 0.33 in | AE2: | 0.52 |
| AJ: | 5.88 | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 6 in |
| LQ: | 10.45 in | AG: | 11.5 |
| AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 3.702 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

