How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | T: | 3.438 |
| BF: | 0.41 | C: | 16.5 in |
| BE: | 0.38 in | B: | 14.5 |
| AD: | 10.52 | V: | 4.18 in |
| FA: | 11.13 in | AE2: | 0.52 |
| RQ: | 10.01 in | D: | 6.5 |
| Center Distance (in): | 6 in | AG: | 11.5 |
| LQ: | 10.45 in | AK: | 4.5 |
| FZ: | 0.33 in | BD: | 5.88 |
| F: | 6.38 | AJ: | 5.88 |
| AE1: | 0.52 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Output Key: | 7/8 X 4.00 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 3.702 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

