How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | B: | 8.12 |
| D: | 3.25 | BF: | 0.53 |
| AE1: | 0.6 | AD: | 6.53 |
| F: | 4 | AE2: | 0.36 |
| T: | 1.688 | G: | 2 |
| BD: | 9 | J: | 7 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 4.84 in |
| C: | 8.88 in | AK: | 8.5 |
| RQ: | 5.63 in | V: | 2.756 in |
| LQ1: | 6.15 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Series Code: | GR |
| Thrust Rating - output shaft: | 1729 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ830 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 350 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.093 |
| Ratio Range: | 5:1 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Center Distance (in): | 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 1544 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

