How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LQ1: | 6.15 in |
| BE1: | 0.5 in | AE2: | 0.36 |
| AD: | 6.53 | BD: | 9 |
| T: | 1.5 | F: | 4 |
| AG: | 7.5 | C: | 8.88 in |
| AJ: | 7.25 | I: | 4.84 in |
| V: | 2.756 in | RQ: | 5.63 in |
| J: | 7 in | AE1: | 0.6 |
| B: | 8.12 | G: | 2 |
| D: | 3.25 | AK: | 8.5 |
| BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.151 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ830 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2147 | Output RPM: | 175 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3.00 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Bore Code: | 24 |
| Motor Frame Size: | 180 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 2037 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

