How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | LQ: | 5.95 in |
| C: | 8.88 in | F: | 4 |
| BE: | 0.38 in | AD: | 6.53 |
| B: | 8.12 | V: | 2.756 in |
| RQ: | 5.32 in | AJ: | 5.88 |
| G: | 2 | D: | 3.25 |
| AE1: | 0.6 | T: | 1.625 |
| J: | 7 in | AG: | 7.5 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AE2: | 0.36 | BF: | 0.41 |
| I: | 4.84 in |
Technical Specifications
| Series Code: | GR | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Center Distance (in): | 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HMQ830 | Bore Code: | 26 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 17 |
| Input Bore (C Face): | 0.875 | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

