How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | B: | 8.12 |
| BE1: | 0.5 in | AG: | 7.5 |
| J: | 7 in | V: | 2.756 in |
| T: | 1.188 | I: | 4.84 in |
| AE1: | 0.6 | D: | 3.25 |
| AJ: | 7.25 | AE2: | 0.36 |
| RQ: | 5.63 in | AD: | 6.53 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| G: | 2 | BD: | 9 |
| LQ1: | 6.15 in | F: | 4 |
| C: | 8.88 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Bore Code: | 19 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Output RPM: | 17 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3.00 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ830 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

