How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | G: | 2 |
| V: | 2.756 in | BF: | 0.53 |
| RQ: | 5.63 in | AE1: | 0.6 |
| BE1: | 0.5 in | D: | 3.25 |
| BD: | 9 | AE2: | 0.36 |
| F: | 4 | Center Distance (in): | 3 in |
| C: | 8.88 in | B: | 8.12 |
| AJ: | 7.25 | AK: | 8.5 |
| J: | 7 in | AG: | 7.5 |
| I: | 4.84 in | LQ1: | 6.15 in |
| AD: | 6.53 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ830 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.00 |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output RPM: | 17 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.603 | Series Code: | GR |
| Bore Code: | 20 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

