How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.15 in | T: | 1.438 |
| BE1: | 0.5 in | AG: | 7.5 |
| RQ: | 5.63 in | V: | 2.756 in |
| C: | 8.88 in | J: | 7 in |
| I: | 4.84 in | G: | 2 |
| D: | 3.25 | BD: | 9 |
| AK: | 8.5 | AD: | 6.53 |
| AE2: | 0.36 | F: | 4 |
| AJ: | 7.25 | AE1: | 0.6 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| B: | 8.12 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 17 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ830 | Input HP @ 1750 RPM: | 0.603 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Ratio: | 100:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Series Code: | GR | Center Distance (in): | 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 23 |
| Thrust Rating - output shaft: | 2574 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

