How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | B: | 8.12 |
| AK: | 8.5 | BF: | 0.53 |
| T: | 1.5 | BE1: | 0.5 in |
| AG: | 7.5 | I: | 4.84 in |
| RQ: | 5.63 in | AD: | 6.53 |
| C: | 8.88 in | AJ: | 7.25 |
| G: | 2 | V: | 2.756 in |
| J: | 7 in | F: | 4 |
| D: | 3.25 | LQ1: | 6.15 in |
| AE2: | 0.36 | AE1: | 0.6 |
| Center Distance (in): | 3 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 17 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Center Distance (in): | 3.00 | Input HP @ 1750 RPM: | 0.603 |
| Bore Code: | 24 | Model Code: | HMQ830 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

