How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | B: | 8.12 |
| J: | 7 in | AE1: | 0.6 |
| AJ: | 7.25 | LQ1: | 6.15 in |
| AD: | 6.53 | BD: | 9 |
| G: | 2 | BE1: | 0.5 in |
| T: | 1.625 | D: | 3.25 |
| BF: | 0.53 | AG: | 7.5 |
| V: | 2.756 in | F: | 4 |
| AK: | 8.5 | AE2: | 0.36 |
| Center Distance (in): | 3 in | RQ: | 5.63 in |
| C: | 8.88 in |
Technical Specifications
| Bore Code: | 26 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Output RPM: | 17 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.625 in |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 180 | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Center Distance (in): | 3.00 | Model Code: | HMQ830 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.603 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

