How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | RQ: | 5.63 in |
| BE1: | 0.5 in | AG: | 7.5 |
| J: | 7 in | I: | 4.84 in |
| B: | 8.12 | D: | 3.25 |
| LQ1: | 6.15 in | BF: | 0.53 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| AJ: | 7.25 | G: | 2 |
| AE2: | 0.36 | AD: | 6.53 |
| BD: | 9 | V: | 2.756 in |
| F: | 4 | T: | 1.688 |
| AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 17 | Model Code: | HMQ830 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-H1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 0.603 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 3.00 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

