How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | B: | 8.12 |
| BF: | 0.53 | BE1: | 0.5 in |
| J: | 7 in | AE2: | 0.36 |
| AD: | 6.53 | RQ: | 5.63 in |
| AG: | 7.5 | D: | 3.25 |
| LQ1: | 6.15 in | V: | 2.756 in |
| G: | 2 | I: | 4.84 in |
| F: | 4 | T: | 1.75 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ830 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | GR |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 0.603 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 180 | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Output RPM: | 17 | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

