How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.938 |
| AD: | 6.53 | AG: | 7.5 |
| J: | 7 in | AE1: | 0.6 |
| RQ: | 5.63 in | BE1: | 0.5 in |
| AE2: | 0.36 | V: | 2.756 in |
| F: | 4 | D: | 3.25 |
| AK: | 8.5 | C: | 8.88 in |
| LQ1: | 6.15 in | G: | 2 |
| BD: | 9 | I: | 4.84 in |
| AJ: | 7.25 | B: | 8.12 |
| BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.00 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Ratio: | 100:1 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 17 |
| Motor Frame Size: | 180 | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 0.603 | Model Code: | HMQ830 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.938 in |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

