How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AE1: | 0.6 |
| RQ: | 5.32 in | B: | 8.12 |
| C: | 8.88 in | BD: | 6.5 |
| I: | 4.84 in | AD: | 6.53 |
| AK: | 4.5 | AE2: | 0.36 |
| LQ: | 5.95 in | F: | 4 |
| G: | 2 | T: | 1.625 |
| Center Distance (in): | 3 in | J: | 7 in |
| BF: | 0.41 | V: | 2.756 in |
| D: | 3.25 | AJ: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 2549 | Center Distance (in): | 3.00 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Series Code: | GR | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Bore Code: | 26 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.843 | Model Code: | HMQ830 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Output Torque Rating (in-lb): | 2329 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

