How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | G: | 2 |
| V: | 2.756 in | B: | 8.12 |
| AE1: | 0.6 | C: | 8.88 in |
| F: | 4 | Center Distance (in): | 3 in |
| AD: | 6.53 | J: | 7 in |
| I: | 4.84 in | BE1: | 0.5 in |
| AE2: | 0.36 | LQ1: | 6.15 in |
| BD: | 9 | BF: | 0.53 |
| D: | 3.25 | AJ: | 7.25 |
| RQ: | 5.63 in | T: | 1.625 |
| AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 3.00 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Output RPM: | 116 | Series Code: | GR |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Model Code: | HMQ830 |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Thrust Rating - output shaft: | 2549 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 26 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 4.843 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Torque Rating (in-lb): | 2329 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

