How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.32 in | G: | 2 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AE2: | 0.36 | AG: | 7.5 |
| I: | 4.84 in | J: | 7 in |
| BF: | 0.41 | BE: | 0.38 in |
| B: | 8.12 | BD: | 6.5 |
| C: | 8.88 in | D: | 3.25 |
| LQ: | 5.95 in | AE1: | 0.6 |
| V: | 2.756 in | AD: | 6.53 |
| T: | 1.188 | AJ: | 5.88 |
| F: | 4 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Model Code: | HMQ830 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 20:1 | Output RPM: | 87 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Center Distance (in): | 3.00 |
| Input HP @ 1750 RPM: | 3.947 | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2454 in/lbs |

