How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | RQ: | 5.32 in |
| BE: | 0.38 in | LQ: | 5.95 in |
| AD: | 6.53 | G: | 2 |
| D: | 3.25 | AG: | 7.5 |
| BD: | 6.5 | V: | 2.756 in |
| J: | 7 in | AJ: | 5.88 |
| C: | 8.88 in | AE1: | 0.6 |
| T: | 1.625 | Center Distance (in): | 3 in |
| F: | 4 | B: | 8.12 |
| AE2: | 0.36 | AK: | 4.5 |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 3.947 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140 |
| Model Code: | HMQ830 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Center Distance (in): | 3.00 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Product Type: | Right Angle | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2454 in/lbs |

