How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.15 in | C: | 8.88 in |
| RQ: | 5.63 in | BD: | 9 |
| AK: | 8.5 | V: | 2.756 in |
| J: | 7 in | BE1: | 0.5 in |
| AE2: | 0.36 | B: | 8.12 |
| D: | 3.25 | AG: | 7.5 |
| T: | 1.188 | AE1: | 0.6 |
| AD: | 6.53 | AJ: | 7.25 |
| I: | 4.84 in | G: | 2 |
| F: | 4 | BF: | 0.53 |
| Center Distance (in): | 3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ830 |
| Output RPM: | 87 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.188 in |
| Series Code: | GR | Ratio Range: | 20:1 |
| Bore Code: | 19 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | H1 | Ratio: | 20:1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 3.947 |
| Center Distance (in): | 3.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2454 in/lbs |

