How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | BE: | 0.38 in |
| BF: | 0.41 | B: | 8.12 |
| AE2: | 0.36 | C: | 8.88 in |
| AG: | 7.5 | BD: | 6.5 |
| LQ: | 5.95 in | V: | 2.756 in |
| G: | 2 | AE1: | 0.6 |
| I: | 4.84 in | AD: | 6.53 |
| RQ: | 5.32 in | D: | 3.25 |
| AK: | 4.5 | F: | 4 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| J: | 7 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | HMQ830 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 3.355 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.00 | Assembly: | HMQ-H1 |
| Bore Code: | 26 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2527 in/lbs |

