How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | T: | 1.75 |
| BD: | 6.5 | B: | 8.12 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| I: | 4.84 in | C: | 8.88 in |
| AD: | 6.53 | LQ: | 5.95 in |
| RQ: | 5.32 in | AJ: | 5.88 |
| G: | 2 | BE: | 0.38 in |
| V: | 2.756 in | AE1: | 0.6 |
| F: | 4 | D: | 3.25 |
| AK: | 4.5 | AE2: | 0.36 |
| BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 3.00 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.355 | Ratio: | 25:1 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | HMQ830 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 2574 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2527 in/lbs |

