How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.15 in | AK: | 8.5 |
| V: | 2.756 in | AE1: | 0.6 |
| AE2: | 0.36 | I: | 4.84 in |
| Center Distance (in): | 3 in | AD: | 6.53 |
| T: | 1.188 | C: | 8.88 in |
| D: | 3.25 | B: | 8.12 |
| F: | 4 | RQ: | 5.63 in |
| BD: | 9 | BE1: | 0.5 in |
| AG: | 7.5 | J: | 7 in |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.355 | Motor Frame Size: | 180 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Model Code: | HMQ830 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 3.00 | Output Diameter (in): | 1.188 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Bore Code: | 19 | Output Torque Rating (in-lb): | 2527 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

