How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AD: | 6.53 |
| D: | 3.25 | F: | 4 |
| V: | 2.756 in | C: | 8.88 in |
| T: | 1.625 | BD: | 9 |
| AE1: | 0.6 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | LQ1: | 6.15 in |
| AJ: | 7.25 | AE2: | 0.36 |
| J: | 7 in | G: | 2 |
| I: | 4.84 in | AK: | 8.5 |
| BF: | 0.53 | RQ: | 5.63 in |
| B: | 8.12 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.355 |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Series Code: | GR | Product Type: | Right Angle |
| Center Distance (in): | 3.00 | Housing Material: | Cast Iron |
| Model Code: | HMQ830 | Thrust Rating - output shaft: | 2574 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 180 |
| Output Shaft Direction: | H1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2527 in/lbs |

