How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AD: | 6.53 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| T: | 1.688 | AE2: | 0.36 |
| AJ: | 7.25 | AE1: | 0.6 |
| LQ1: | 6.15 in | AG: | 7.5 |
| F: | 4 | C: | 8.88 in |
| I: | 4.84 in | B: | 8.12 |
| D: | 3.25 | AK: | 8.5 |
| BF: | 0.53 | J: | 7 in |
| V: | 2.756 in | G: | 2 |
| RQ: | 5.63 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 3.355 |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | GR | Product Type: | Right Angle |
| Model Code: | HMQ830 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Bore Code: | 27 | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output Torque Rating (in-lb): | 2527 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

