How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AE1: | 0.6 |
| LQ1: | 6.15 in | RQ: | 5.63 in |
| D: | 3.25 | AE2: | 0.36 |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2 | AG: | 7.5 |
| AJ: | 7.25 | BD: | 9 |
| T: | 1.75 | AD: | 6.53 |
| F: | 4 | J: | 7 in |
| C: | 8.88 in | I: | 4.84 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| B: | 8.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Center Distance (in): | 3.00 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Bore Code: | 28 |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Series Code: | GR | Output Diameter (in): | 1.75 in |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.355 |
| Service Factor: | 1 | Model Code: | HMQ830 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2527 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

