How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | RQ: | 5.32 in |
| AK: | 4.5 | AE1: | 0.6 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| D: | 3.25 | T: | 1.75 |
| F: | 4 | BE: | 0.38 in |
| V: | 2.756 in | AJ: | 5.88 |
| B: | 8.12 | BF: | 0.41 |
| AD: | 6.53 | AG: | 7.5 |
| LQ: | 5.95 in | G: | 2 |
| BD: | 6.5 | J: | 7 in |
| AE2: | 0.36 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 30:1 |
| Output RPM: | 58 | Model Code: | HMQ830 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 2.879 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 140 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

