How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| RQ: | 5.63 in | I: | 4.84 in |
| BF: | 0.53 | AE1: | 0.6 |
| V: | 2.756 in | AG: | 7.5 |
| C: | 8.88 in | F: | 4 |
| J: | 7 in | AE2: | 0.36 |
| Center Distance (in): | 3 in | LQ1: | 6.15 in |
| G: | 2 | AJ: | 7.25 |
| D: | 3.25 | AD: | 6.53 |
| B: | 8.12 | T: | 1.188 |
| AK: | 8.5 |
Technical Specifications
| Output RPM: | 58 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Motor Frame Size: | 180 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 30:1 |
| Model Code: | HMQ830 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.879 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2519 in/lbs |

