How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BF: | 0.53 |
| AE2: | 0.36 | AE1: | 0.6 |
| RQ: | 5.63 in | G: | 2 |
| AJ: | 7.25 | BE1: | 0.5 in |
| J: | 7 in | AG: | 7.5 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| V: | 2.756 in | D: | 3.25 |
| B: | 8.12 | C: | 8.88 in |
| AD: | 6.53 | I: | 4.84 in |
| BD: | 9 | LQ1: | 6.15 in |
| T: | 1.25 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | HMQ830 |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 58 |
| Output Shaft Direction: | H1 | Motor Frame Size: | 180 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.879 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | H1 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

