How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | BD: | 9 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| B: | 8.12 | I: | 4.84 in |
| AG: | 7.5 | D: | 3.25 |
| J: | 7 in | BF: | 0.53 |
| AE2: | 0.36 | G: | 2 |
| LQ1: | 6.15 in | BE1: | 0.5 in |
| RQ: | 5.63 in | F: | 4 |
| V: | 2.756 in | C: | 8.88 in |
| AK: | 8.5 | T: | 1.438 |
| AJ: | 7.25 |
Technical Specifications
| Ratio: | 30:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output RPM: | 58 |
| Bore Code: | 23 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 2.879 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 180 | Model Code: | HMQ830 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Series Code: | GR |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Output Torque Rating (in-lb): | 2519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

