How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AK: | 8.5 | F: | 4 |
| AE1: | 0.6 | T: | 1.625 |
| BE1: | 0.5 in | AG: | 7.5 |
| AD: | 6.53 | V: | 2.756 in |
| LQ1: | 6.15 in | I: | 4.84 in |
| C: | 8.88 in | G: | 2 |
| BF: | 0.53 | RQ: | 5.63 in |
| J: | 7 in | AE2: | 0.36 |
| B: | 8.12 | D: | 3.25 |
| BD: | 9 |
Technical Specifications
| Series Code: | GR | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HMQ830 | Input HP @ 1750 RPM: | 2.879 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.625 in |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Ratio: | 30:1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58 | Ratio Range: | 30:1 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2519 in/lbs |

