How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | J: | 7 in |
| BF: | 0.53 | B: | 8.12 |
| AJ: | 7.25 | AE1: | 0.6 |
| BE1: | 0.5 in | LQ1: | 6.15 in |
| AK: | 8.5 | AE2: | 0.36 |
| T: | 1.75 | G: | 2 |
| AG: | 7.5 | I: | 4.84 in |
| V: | 2.756 in | BD: | 9 |
| F: | 4 | AD: | 6.53 |
| Center Distance (in): | 3 in | RQ: | 5.63 in |
| C: | 8.88 in |
Technical Specifications
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | HMQ830 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.879 | Ratio Range: | 30:1 |
| Motor Frame Size: | 180 | Bore Code: | 28 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 58 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Series Code: | GR | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2519 in/lbs |

