How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 6.5 |
| D: | 3.25 | B: | 8.12 |
| LQ: | 5.95 in | RQ: | 5.32 in |
| V: | 2.756 in | G: | 2 |
| AG: | 7.5 | AD: | 6.53 |
| J: | 7 in | T: | 1.625 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.36 |
| C: | 8.88 in | I: | 4.84 in |
| AE1: | 0.6 |
Technical Specifications
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Model Code: | HMQ830 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 43 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.251 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

